IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1014

Self-Supplied Monolithic Switcher for Low Standby-Power Offline SMPS

Overview

TopologyBuck Converter
Input voltage230 V
Switching frequency65-130 kHz
Output 112 V / 1.25 A
IC revision23

Description

The NCP101X series integrates a fixed-frequency current-mode controller and a 700 V voltage MOSFET. Housed in a PDIP7 package, the NCP101X offers everything needed to build a rugged and low-cost power supply, including soft-start, frequency jittering, short-circuit protection, skip-cycle, a maximum peak current setpoint and a Dynamic Self-Supply (no need for an auxiliary winding).Unlike other monolithic solutions, the NCP101X is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65-100-130 kHz). When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at typically 1/4 of the maximum peak value, no acoustic noise takes place. As a result, standby power is reduced to the minimum without acoustic noise generation.

Features

  • Built−in 700 V MOSFET with Typical RDSon of 11 and 22 
  • Large Creepage Distance Between High−Voltage Pins
  • Current−Mode Fixed Frequency Operation:
  • 65 kHz – 100 kHz − 130 kHz
  • Skip−Cycle Operation at Low Peak Currents Only: No Acoustic Noise!
  • Dynamic Self−Supply, No Need for an Auxiliary Winding
  • Internal 1.0 ms Soft−Start
  • Latched Overvoltage Protection with Auxiliary Winding Operation
  • Frequency Jittering for Better EMI Signature
  • Auto−Recovery Internal Output Short−Circuit Protection
  • Below 100 mW Standby Power if Auxiliary Winding is Used
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • SPICE Models Available for TRANsient Analysis
  • These are Pb−Free and Halide−Free Devices

Typical applications

  • Auxiliary Power Supplies (USB, Appliances,TVs, etc.)
  • Low Power AC/DC Adapters for Chargers

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750811041
Netzteilübertrager WE-UNIT
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Netzteilübertrager WE-UNIT