Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 65-130 kHz |
Output 1 | 12 V / 1.2 A |
Built−in 700 V MOSFET with RDS(on) of 4.7Ohm (NCP1076/77) /11 Ohm (NCP1072/75) / 22 Ohm (NCP1070/71)• Large Creepage Distance Between High−voltage Pins• Current−Mode Fixed Frequency Operation – 65 / 100 / 130 kHz• Peak Current: NCP1070/72 with 250 mA, NCP1071 with 350 mA,NCP1075 with 450 mA, NCP1076 with 650 mA and NCP1077 with800 mA• Fixed Ramp Compensation• Skip−Cycle Operation at Low Peak Currents Only: No AcousticNoise!• Dynamic Self−Supply: No Need for an Auxiliary Winding• Internal 1 ms Soft−Start• Auto−Recovery Output Short Circuit Protection withTimer−Based Detection• Auto−Recovery Overvoltage Protection with AuxiliaryWinding Operation• Frequency Jittering for Better EMI Signature, IncludingFrequency Foldback Mode• No Load Input Consumption < 50 mW
Universal AC Input Range (85 – 265 Vac)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691211720002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 211 - 5.00 mm 45° Entry Modular H=15.5mm | 2 | Rising Cage Clamp | PCB | Yes | 45° | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | – | – | – | -40 °C up to +105 °C | – | – | – | 5 | – | 10 | Box | ||
691213710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | – | – | – | – | – | – | 5 | – | 15 | Box | ||
860010472003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | 25 | 2000 | -40 °C up to +85 °C | 94 | 5.5 | 14 | 2 | 5 | 11 | Ammopack | |||
860010374012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 470 µF | 16 | 2000 | -40 °C up to +85 °C | 517 | 75.2 | 16 | 3.5 | 8 | 11.5 | Ammopack | |||
860020672008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 4.7 µF | 50 | 2000 | -40 °C up to +105 °C | 32 | 3 | 10 | 2 | 5 | 11 | Ammopack | |||
860021375011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 10 µF | 400 | 2000 | -25 °C up to +105 °C | 104 | 120 | 15 | 5 | 10 | 14 | Ammopack | |||
750313861 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer, WE-UNIT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691211720002 | SPEC | – | |
691213710003 | SPEC | – | |
860010472003 | SPEC | ||
860010374012 | SPEC | ||
860020672008 | SPEC | ||
860021375011 | SPEC | ||
750313861 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|