IC manufacturers Onsemi

IC manufacturers (99)

Onsemi NCP1083

Integrated High Power PoE-PD Interface & DC-DC Converter Controller with 9V Auxiliary Supply Support

Overview

TopologyOther Topology
Switching frequency100-500 kHz
IC revision3

Description

The NCP1083 is a member of ON Semiconductor’s high power HIPO Power over Ethernet Powered Device (PoE−PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE−PD interface supporting the IEEE 802.3af and the 802.3at standard and a flexible and configurable DC−DC converter controller.The NCP1083’s exceptional capabilities enable applications to smoothly transition from non−PoE to PoE enabled networks by also supporting power from auxiliary sources such as AC power adapters and battery supplies, eliminating the need for a second switching power supply.ON Semiconductor’s unique manufacturing process and designenhancements allow the NCP1083 to deliver up to 25.5 W for theIEEE 802.3at standard and up to 40 W for proprietary high power PoEapplications. The NCP1083 enables the IEEE 802.3at and implements a two event physical layer classification. Additional proprietary classification procedures support high power power sourcing equipment (PSE) on the market. The unique high power features leverage the significant cost advantages of PoE− enabled systems to much broader spectrum of products in emerging markets such as industrial ethernet devices, PTZ and Dome IP cameras, RFID readers, MIMO WLAN access points, high−end VoIP phones, notebooks, etc.The integrated current mode DC−DC controller facilitates isolated and non−isolated fly−back, forward and buck converter topologies. It has all the features necessary for a flexible, robust and highly efficient design including programmable switching frequency, duty cycle up to 80 percent, slope compensation, and soft start−up.The NCP1083 is fabricated in a robust high voltage process and integrates a rugged vertical N−channel DMOS with a low loss current sense technique suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.The NCP1083 complements ON Semiconductor’s ASSP portfolio in industrial devices and can be combined with stepper motor drivers, CAN bus drivers and other high− voltage interfacing devices to offer complete solutions to the industrial and security market

Features

  • Powered Device Interface
  • Flexible Auxiliary Power Supply Support
  • 9 V Front, Rear and Direct Auxiliary Supply Connections
  • Supporting the IEEE 802.3af and the 802.3at Standard
  • Supports IEEE 802.3at Two Event Layer 1 Classification
  • High Power Layer 1 Classification Indicator
  • Extended Power Ranges up to 40 W
  • Programmable Classification Current
  • Adjustable Under Voltage Lock Out
  • Programmable Inrush Current Limit
  • Programmable Operational Current Limit up to 1100 mA for Extended Power Ranges
  • Over−temperature Protection
  • Industrial Temperature Range −40°C to 85°C with Full Operation up to 150°C Junction Temperature
  • 0.6 Hot−Swap Pass−switch with Low Loss Current Sense Technique
  • Vertical N−channel DMOS Pass−switch Offers the Robustness of Discrete MOSFETs with IntegratedTemperature Control
  • DC−DC Converter Controller
  • Current Mode Control
  • Supports Isolated and Non−isolated DC−DC Converter Applications
  • Internal Voltage Regulators
  • Wide Duty Cycle Range with Internal Slope Compensation Circuitry
  • Programmable Oscillator Frequency
  • Programmable Soft−start Time

Typical applications

  • IP PTZ cameras
  • Wall-wart alternative
  • PoE in combination with a wall wart
  • Power over Ethernet Powered Devices (PoE-PD

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples
744212100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL1 SMT Common Mode Line Filter sectional 2 10 1200 300 0.24 80
750342048SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer, WE-FB
Order Code Data­sheet Simu­lation
744212100SPEC
750342048SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples