IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1090 | Demoboard NCP1090GEVB

Power-over-Ethernet PD Interface Evaluation Board User's Manual

Overview

TopologyFlyback Converter
Input voltage37-57 V

Description

The NCP1090GEVB and NCP1094GEVB evaluationboards are designed to showcase the features of theNCP109x series of Power-over-Ethernet interfaces. Theboards are designed as splitter interfaces, taking aPoE-enabled port as input and offering the power to aseparate connector, while passing through the data toanother Ethernet port.The evaluation boards consist of different sections thatwill be described in detail in the next paragraphs. First, wewill discuss the input section, including selection of thecorrect connectors, magnetics and the termination for aPower-over-Ethernet enabled connection. In the nextsection we will explain the operation of the NCP109x, thedetection and classification process, and how to configurethe NCP109x for the correct power class. Finally, we willexplain how to use the UVLO support (for NCP1091 andNCP1093) or auxiliary support (for NCP1092 andNCP1094).

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
xPxC
Ports
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
Mount
L(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
Rated Current6 A
Working Voltage150 V (AC)
PackagingBox 
MountTHT 
Length10.56 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
TypeHorizontal 
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
MountTHT 
Operating Temperature -40 °C up to +85 °C
Check availability