IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1094

Integrated IEEE 802.3at PoE-PD Interface Controller

Overview

TopologyFlyback Converter
Input voltage37-57 V
IC revision2

Description

The NCP1093 and NCP1094 are members of ON Semiconductor’s high power HIPO Power over Ethernet Powered Device (PoE−PD) product family and integrate an IEEE 802.3at PoE−PD interface controller. Both variants incorporate the required functions such as detection, classification, under voltage lockout, inrush and operational current limit. A power good and NCLASS_AT signal have been added to guarantee proper enabling/disabling of the DC−DC controller for both type−I and type−II operation. In addition, the NCP1093 offers a programmable under−voltage while the NCP1094 provides an auxiliary pin for applications supporting auxiliary supplies.The NCP1093 and NCP1094 are fabricated in a robust high voltageprocess and integrate a rugged vertical N−channel DMOS suitable forthe most demanding environments and capable of withstanding harshenvironments such as hot swap and cable ESD events.The NCP1093 and NCP1094 complement ON Semiconductor’sASSP portfolio in industrial devices and can be combined with steppermotor drivers, CAN bus drivers and other high−voltage interfacingdevices to offer complete solutions to the industrial and securitymarket.

Features

  • Fully Supports IEEE 802.3af/at Specifications
  • Programmable Classification Current
  • Support Two Event Classification−Signature
  • Adjustable Under Voltage Lock Out (NCP1094 Only)
  • Open−Drain Power Good Indicator
  • 120 mA Typical Inrush Current Limit
  • 680 mA Typical Operational Current Limit
  • Pass Switch Disabling Input for Rear Auxiliary Supply Operation(NCP1094 Only)
  • Over−temperature Protection
  • Industrial Temperature Range −40°C to 85°C with Full Operation up to 125°C Junction Temperature
  • 0.6  Hot−swap Pass−switch
  • Vertical N−channel DMOS Pass−switch Offers the Robustness ofDiscrete MOSFETs

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
xPxC
Ports
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
Rated Current6 A
Working Voltage150 V (AC)
PackagingBox 
Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
TypeHorizontal 
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
Check availability