IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1124

High Voltage Switching Regulator for Offline SMPS

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency61-108 kHz
Output 15 V / 2 A
IC revision3

Description

The NCP112x products integrates a fixed−frequency peak currentmode controller with a low on−resistance, 650 V MOSFET. Availablein a PDIP−7 package, the NCP112x offers a high level of integration,including soft−start, frequency−jittering, short−circuit protection,thermal shutdown protection, frequency foldback mode andskip−cycle to reduce power consumption in light load condition, peakcurrent mode control with adjustable internal ramp compensation andadjustable peak current set point.During nominal load operation, the part switches at one of theavailable frequencies (65 or 100 kHz). When the output powerdemand diminishes, the IC automatically enters frequency foldbackmode and provides excellent efficiency at light loads. When the powerdemand reduces further, it enters into a skip mode to reduce thestandby consumption down to no load condition.Protection features include: a timer to detect an overload or ashort−circuit event with auto−recovery or latch protection, and abuilt−in VCC overvoltage protection.The switcher also provides a jittered 65 kHz or 100 kHz switchingfrequency to improve the EMI.

Features

  • Built−in 650 V, 1 A MOSFET with RDS(on) of 8.6  for NCP1124
  • Built−in 650 V, 1.8 A MOSFET with RDS(on) of 5.4  for NCP1126
  • Built−in 650 V, 5.5 A MOSFET with RDS(on) of 2.1  for NCP1129
  • Fixed−Frequency 65 or 100 kHz Current Mode Control withAdjustable Internal Ramp Compensation
  • Adjustable Current Limit with External Resistor
  • Frequency Foldback Down to 26 kHz and Skip−Cycle for Light LoadEfficiency
  • Frequency Jittering for EMI Improvement
  • Less than 100 mW Standby Power @ High Line
  • EPS 2.0 Compliant
  • 7−Pin Package Provides Creepage Distance
  • These are Pb−Free Devices

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750313860
Offline Transformer, WE-UNIT
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Offline Transformer, WE-UNIT