IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP1239B65 | Demoboard NCP1239B65WGEVB

NCP1239B65WGEVB Bill of Materials ROHS Compliant

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.4 A
IC revision1

Description

The NCP1239B65WGEVB is a 65 W, 19V, fixed-frequency current-mode controller Evaluation Board featuring the Dynamic Self-Supply. This function greatly simplifies the design of the auxiliary supply and the Vcc capacitor by activating the internal startup current source to supply the controller during start-up, transients, latch, stand-by etc. With a supply range up to 35 V, the controller hosts a jittered 65 or 100-kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while limiting the peak current that insures excellent efficiency in light load condition. It features a timer-based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage.

Features

REMARK: BOM AND SchematiC is added

Products

Order Code Data­sheet Simu­lation Downloads Status Product series Samples
744772010
Active i| Production is active. Expected lifetime: >10 years.
750314896SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet Simu­lation
744772010
750314896SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product series Samples