Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 19 V / 3.3 A |
IC revision | 60WGEVB |
The NCP1256 includes everything to build cost-effective switch mode power supplies ranging from a few watts up to several tens of watts. Housed in a tiny TSOP-6 package, the part can be supplied up to 30 V. It hosts a jittered 65 or 100-kHz switching circuitry operated in peak current mode control. When the power in the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while limiting the peak current. NCP1256 comes with several protection features such as a timer-based auto-recovery short circuit protection, lossless OPP, and an easily adjustable Brown Out (BO) pin. Two inputs are provided to latch off the part in a practical way, for instance with OVP and OTP events. Several options exists to chose latch or auto-recovery.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744822120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 540 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
![]() | 744772010 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 750314896 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | 0.6 | – | – | 3000 | – | 29.2 | 30.35 | 29.3 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|