IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP12700 | Demoboard NCV12700WIDEVINGEVB

Ultra Wide Input Current Mode PWM Controller

Overview

TopologyOther Topology
Switching frequency100-1000 kHz
IC revision1

Description

The NCP12700 is a fixed frequency, peak current mode, PWMcontroller containing all of the features necessary for implementing single−ended power converter topologies. The device features a high voltage startup capable of operating over a wide input range and supplying at least 15 mA to provide temporary bias to VCC during system startup. The device contains a programmable oscillator capable of operating from 100 kHz to 1 MHz and integrates slopecompensation to prevent subharmonic oscillations. The controller offers an adjustable soft−start, input voltage UVLO protection, and an adjustable Over−Power Protection circuit which limits the total power capability of the circuit as the input voltage increases, easing the system thermal design. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and bring the controller into a low quiescent state.The NCP12700 contains a suite of protection features including cycle−by−cycle peak current limiting, timer−based overload protection, and a FLT pin which can be interfaced with an NTC and an auxiliary winding to provide system thermal protection and output over−voltage protection. All protection features place the device into a low quiescent fault mode and recovery from fault mode is dependent on the device option.

Features

  • Wide Input Range (9 – 120/200 V; MSOP10/WQFN10)
  • Startup Regulator Circuit with 15 mA Capability
  • Current Mode Control with Integrated Slope Compensation
  • Suitable for Flyback or Forward Converters
  • Single Resistor Programmable Oscillator
  • 1 A / 2.8 A Source / Sink Gate Driver
  • User Adjustable Soft−Start Ramp
  • Input Voltage UVLO with Hysteresis
  • Shutdown Threshold for External Disable
  • Skip Cycle Mode for Low Standby Power
  • This is a Pb−Free Device

Typical applications

  • Industrial Power Converter Modules
  • Telecommunications Power Converters
  • Transportation & Railway Power Modules
  • Single−ended Power Converters including CCM/DCM Flyback and Forward Converters

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750316764SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750316764SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples