IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1340B1 | Demoboard DN05089/D

High Efficiency, <30mW Standby QR Adapter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 2.37 A

Description

High Efficiency, <30mW Standby QR AdapterThe NCP1340 is a highly-integrated quasi-resonantflyback controller suitable for designing highperformance off-line power converters. With anintegrated active X2 capacitor discharge feature, theNCP1340 enables no-load power consumption below30 mW.The quasi-resonant operating mode features aproprietary valley-lockout circuitry ensuring stablevalley switching down the 6th valley. After the 6th valleythe controller transitions to a frequency foldback modeto reduce switching losses in lighter load conditions.As the load continues to decrease the NCP1340 willenter a Quiet-Skip™ mode to efficiently manage powerdelivery while minimizing acoustic noise.Secondary side synchronous rectification (SR) isimplemented with the NCP43080 for optimizedefficiency across all operating modes. The NCP43080features precise zero current turn off and 12 ns turn-offdelay from current sense to the driver allowing for theoptimal SR conduction period in quasi-resonant mode.The light load detection (LLD) feature modulates thedrive voltage as the load decreases and shuts down thedriver for optimal light and no-load performance.

Features

High-Voltage Startup Circuit with Active InputFilter Capacitor Discharge and BrownoutDetection for Reduced Standby Power Valley Switching Operation to 6th valley withValley-Lockout for Stable Operation Frequency Foldback with 25 kHz MinimumFrequency Clamp Quiet-Skip™ Operation for Highest Performancein Light and No-Load Minimized Current Consumption for No LoadPower Below 30 mW. Frequency Jitter for Reduced EMI Signature Adjustable Maximum Frequency Clamp Fault Input for Severe Fault Conditions, NTCCompatible (Latch and Auto-Recovery Options)

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
Check availability
7508112428
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability