IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1365 | Demoboard NCP1365XS1GEVB

Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller with High Voltage Startup Current Source Evaluation Board

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15.3 V / 2 A

Description

The NCP1365XS1GEVB Evaluation Board is designed to efficiently evaluate the NCP1365, which offers a new solution targeting output power levels from a few watts up to 20 W in a universal-mains flyback application. Thanks to a novel method this new controller eliminates the need for a secondary feedback circuitry (typically an opto-coupler and TL431 reference) while achieving excellent line and load regulation. The NCP1365 operates in valley lockout quasi-resonant peak current mode control mode at high load to provide high efficiency. When the power on the secondary side starts to diminish, the controller automatically adjusts the duty-cycle then at lower load the controller enters in pulse frequency modulation at fixed peak current with a valley switching detection. This technique allows keeping the output regulation with tiny dummy load. Valley lockout at the first 4 valleys prevent valley jumping operation and then a valley switching at lower load provides high efficiency

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
Check availability