| Topology | Buck Converter |
| Input voltage | 8-20 V |
| Switching frequency | 370-430 kHz |
| Output 1 | 3 V / 10 A |
The NCP1581 controller IC is designed to provide a simple synchronous buck regulator for on−board DC to DC applications in a 14−pin SOIC. The NCP1581 is designed specifically for tracking applications by providing the track input.The NCP1581 operates at a fixed internal 400 kHz switching frequency allowing the use of small external components. The device features a programmable soft start set by an external capacitor, under−voltage lockout and output under−voltage detection that latches off the device when an output short is detected.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744313120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 28.8 | 10 | 28 | 2.85 | 58 | Superflux |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|