Topology | Buck Converter |
Input voltage | 4-5 V |
Switching frequency | 870-1130 kHz |
Output 1 | 1.9 V / 1.5 A |
IC revision | 11 |
The NCP1595/A/C family are fixed 1 MHz, high−output−current,synchronous PWM converters that integrate a low−resistance,high−side P−channel MOSFET and a low−side N−channel MOSFET.The NCP1595/A/C utilizes current mode control to provide fasttransient response and excellent loop stability. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 1.5 A.The NCP1595/A/C includes an internally fixed switching frequency (FSW), and an internal soft−start to limit inrush currents. Using the EN pin, shutdown supply current is reduced to 3 A maximum.Other features include cycle−by−cycle current limiting, short−circuit protection and thermal shutdown.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|