Topology | Buck Converter |
Input voltage | 4-5 V |
Switching frequency | 870-1130 kHz |
Output 1 | 3.3 V / 2 A |
IC revision | 2 |
The NCP1597B is a fixed 1 MHz, high−output−current, synchronous PWM converter that integrates a low−resistance, high−side P−channel MOSFET and a low−side N−channel MOSFET.The NCP1597B utilizes internally compensated current mode control to provide good transient response, ease of implementation and excellent loop stability. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 2 A.The NCP1597B has features including fixed internal switching frequency (FSW), and an internal soft−start to limit inrush current.Using the EN pin, shutdown supply current is reduced to 3 A maximum.Other features include cycle−by−cycle current limiting, short−circuit protection, power saving mode and thermal shutdown.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|