IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1602

Enhanced, High-Efficiency Power Factor Controller

Overview

TopologyPower Factor Correction
Input voltage85-260 V
Switching frequency30 kHz
Output 112 V / 20 A

Description

The 6−pin PFC controller NCP1602 is designed to drive PFC boost stages. It is based on an innovative Valley Synchronized FrequencyFold−back (VSFF) method. In this mode, the circuit classically operates in Critical conduction Mode (CrM) when Vcontrol voltage exceeds a programmable value Vctrl,FF. When Vcontrol is below this preset level Vctrl,FF, the NCP1602 (versions [B] and [D]) linearly decays the frequency down to about 30 kHz until Vcontrol reaches the SKIP mode threshold. VSFF maximizes the efficiency at both nominal and light load. In particular, the stand−by losses are reducedto a minimum. Like in FCCrM controllers, internal circuitry allows near−unity power factor even when the switching frequency is reduced. Housed in a TSOP6 package, the circuit also incorporates thefeatures necessary for robust and compact PFC stages, with few external components.

Features

  • Near−Unity Power Factor
  • Two−Level Boost Follower Line Level Dependent (disabled by default)
  • Critical Conduction Mode (CrM)
  • Valley Synchronized Frequency Fold−back (VSFF): Low FrequencyOperation is Forced at Low Current Levels (9 pre−programmed settings).
  • Works With or Without a Transformer w/ ZCD Winding (simple inductor)
  • On−time Modulation to Maintain a Proper Current Shaping in VSFF Mode
  • Skip Mode at Very Low Load Current (versions[ B] and [D])
  • Fast Line / Load Transient Compensation (Dynamic Response Enhancer)
  • Valley Turn−on
  • High Drive Capability: −500 mA / +800 mA
  • VCC Range: from 9.5 V to 30 V
  • Low Start−up Consumption for:[C] & [D] Versions: Low Vcc Start−up level (10.5 V)[A] & [B] Versions: High Vcc Start−up level (17.0 V)
  • Line Range Detection for Reduced
  • This is a Pb−Free Device

Safety Features

  • Thermal Shutdown
  • Non−latching, Over−Voltage Protection
  • Second Over−Voltage Protection
  • Brown−Out Detection
  • Soft−Start for Smooth Start−up Operation ([C] &[D] Versions)
  • Over Current Limitation
  • Disable Protection if the Feedback Pin is Not Connected
  • Low Duty−Cycle Operation if the Bypass Diode isShorted
  • Open Ground Pin Fault Monitoring

Typical applications

  • Lighting Ballasts (LED, Fluorescent)
  • All Off Line Appliances Requiring Power Factor Correction
  • PC Power Supplies
  • Flat TV

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750370249
Power Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Inductor