IC manufacturers Onsemi

IC manufacturers (98)

Onsemi NCP1612B

Enhanced, High‐Efficiency Power Factor Controller

Overview

TopologyBoost Converter
Input voltage-0.3-35 V
Switching frequency20 kHz
IC revision2

Description

The NCP1612 is designed to drive PFC boost stages based on an innovative Current Controlled Frequency Fold-back (CCFF) method.In this mode, the circuit classically operates in Critical conduction Mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1612 linearly decays the frequency down to about 20 kHz when the current is null. CCFF maximizes the efficiency at both nominal and light load.In particular, the stand-by losses are reduced to a minimum.Like in FCCrM controllers, an internal circuitry allows near-unitypower factor even when the switching frequency is reduced. Housed ina SO−10 package, the circuit also incorporates the features necessaryfor robust and compact PFC stages, with few external components.

Features

  • Near-unity Power Factor
  • Critical Conduction Mode (CrM)
  • Current Controlled Frequency Fold-back (CCFF): Low FrequencyOperation is Forced at Low Current Levels
  • On-time Modulation to Maintain a Proper Current Shaping in CCFFMode
  • Skip Mode Near the Line Zero Crossing
  • Fast Line/Load Transient Compensation(Dynamic Response Enhancer)
  • Valley Turn On
  • High Drive Capability: −500 mA/+800 mA
  • VCC Range: from 9.5 V to 35 V
  • Low Start-up Consumption
  • A and A1 Versions: Low VCC Start-up Level (10.5 V),B Version: High VCC Start-up Level (17.0 V)
  • Line Range Detection
  • pfcOK Signal
  • This is a Pb-Free DeviceSafety Features
  • Separate Pin for Fast Over-voltage Protection (FOVP)and Bulk Under-voltage Detection (BUV)
  • Soft Over-voltage Protection
  • Brown-out Detection
  • Soft-start for Smooth Start-up Operation(A and A1 Versions)
  • Over Current Limitation
  • Disable Protection if the Feedback and FOVP/BUVpins are not connected
  • Thermal Shutdown
  • Latched Off Capability
  • Low Duty-cycle Operation if the Bypass Diode isshorted
  • Open Ground Pin Fault Monitoring
  • Saturated Inductor Protection
  • Detailed Safety Testing Analysis(Refer to Application Note AND9079/D)

Typical applications

  • All Off Line Appliances Requiring Power Factor
  • PC Power Supplies

Products

Order Code Data­sheet Downloads Status Product series Samples
750370081SPEC
Active i| Production is active. Expected lifetime: >10 years. PFC Transformer WE-PFC
Order Code Data­sheet
750370081SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples