IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP1910 | Demoboard NCP1910GEVB

Schematic for the NCP1910 Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 112 V / 24 A

Description

Ac voltage source (90 to 265 V rms, 60 / 50 Hz) with limited current to avoid board destruction in case of defective part).2. Power meter to measure input parameters (Voltage, Current, Active Power, Power Factor and Total Harmonics Distortion)3. Dc electronic load to load:a. 5 V standby output (0 to 2 A).b. 12 V output (0 to 25 A).