IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1927

Combination Power Factor Correction Controller and Flyback Controller for Flat Panel TVs

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency60-70 kHz
Output 112 V / 2.5 A
Output 2390 V / 0.25 A
Output 35 V / 2 A

Description

This combination IC integrates the primary side control blocks - power factor correction (PFC) and flyback controllers with sequencing circuitry - necessary to implement a compact highly efficient Flat Panel TV Switched Mode Power Supply.The PFC controller exhibits near-unity power factor while operating in Critical Conduction Mode (CrM) with an internal frequency clamp. The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.The fixed-frequency current-mode flyback controller features a proprietary Soft-Skip™ mode combined with frequency foldback allowing excellent efficiency during light load conditions while achieving very low standby power consumption. Soft-Skip™ dramatically reduces the risk of acoustic noise, therefore allowing the use of inexpensive transformers and This combination IC integrates the primary side control blocks - power factor correction (PFC) and flyback controllers with sequencing circuitry - necessary to implement a compact highly efficient Flat Panel TV Switched Mode Power Supply.The PFC controller exhibits near-unity power factor while operating in Critical Conduction Mode (CrM) with an internal frequency clamp. The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.The fixed-frequency current-mode flyback controller features a proprietary Soft-Skip™ mode combined with frequency foldback allowing excellent efficiency during light load conditions while achieving very low standby power consumption. Soft-Skip™ dramatically reduces the risk of acoustic noise, therefore allowing the use of inexpensive transformers and capacitors in the clamping network. Frequency jittering and ramp compensation make this controller and excellent fit for converters where ruggedness and components cost are the key constraints.

Features

  • Wide VCC Range from 10 V to 30 V
  • Very Low Startup Current Consumption (20 A MAX)
  • Inverter Enable Output
  • Shutdown Pin to Disable IC
  • Go To Standby Input
  • This is a Pb−Free Device

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750370081
PFC Transformer WE-PFC
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series PFC Transformer WE-PFC
750811634
Offline Transformer WE-UNIT
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT