Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 5 V |
IC revision | R3 |
12Vin-5p0Vout (TL)-BRD4-rev2
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744301047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 470 | 240 | 38 | 32.1 | 36.1 | 0.32 | 20 | MnZn | 2 | – | – | – | – | – | ||
![]() | 691351500004 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | 20 | – | – | – | – | – | 4 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 691351500006 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | 20 | – | – | – | – | – | 6 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 691313510004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | 20 | – | – | – | – | – | 4 | Pluggable | PCB | No | Horizontal | – | |
![]() | 691313510006 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | 20 | – | – | – | – | – | 6 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744301047 | SPEC | |
![]() | 691351500004 | SPEC | – |
![]() | 691351500006 | SPEC | – |
![]() | 691313510004 | SPEC | – |
![]() | 691313510006 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|