Topology | Buck Converter |
Input voltage | 3.3 V |
Switching frequency | 450-550 kHz |
Output 1 | 1.8 V / 15 A |
IC revision | 4 |
The NCP3233 is a 20A step down converter (with internal MOSFETs) capable of operating from 3V to 16V without the need for an external bias. This fixed frequency converter offers high efficiency and the output can be adjusted to offer a voltage as low as 0.6V. An adjustable current limit allows the device to be used for multiple current levels. The part is offered is a thermally enhanced 6mm by 6mm QFN package ent, high efficiency voltage-mode synchronous buck converter which operates from 4.5 V to 18 V input and generates output voltages down to 0.6 V at up to 25 A DC load or 30 A instantaneous load.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325072 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.72 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325072 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|