IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP431 | Demoboard DN05012/D

Voltage Reference, Low Cathode Current, Programmable, Shunt Regulator

Overview

TopologyFlyback Converter
Input voltage90-267 V
Output 112 V / 4 A
IC revision3

Description

The NCP431 integrated circuits are three-terminal programmable shunt regulator diodes. They are a direct upgrade to the industry standard TL431A. These monolithic IC voltage references operate as a low temperature coefficient zener which is programmable from Vref to 36 V using two external resistors. These devices exhibit a wide operating current range of 40 µA to 100 mA with a typical dynamic impedance of 0.22Ω. The characteristics of these references make them excellent replacements for zener diodes in many applications such as digital voltmeters, power supplies, and op amp circuitry. The 2.5 V reference makes it convenient to obtain a stable reference from 5.0 V logic supplies, and since the NCP431 operates as a shunt regulator, it can be used as either a positive or negative voltage reference. Low minimum operating current makes this device an ideal choise for secondary regulators in SMPS adapters with extremely low no-load consumption.The NCP432 has exactly the same functionality and electrical specifications as the NCP431, but has an alternate pin configuration.

Features

  • Low Minimum Operating Current: 40 uA, Typ @ 25C
  • Voltage Reference Tolerance: 1%, Typ @ 25C
  • Programmable Output Voltage to 36 V
  • Low Dynamic Output Impedance, 0.22ohm Typical
  • Temperature Compensated for Operation over Full Rated Operating Temperature Range
  • Equivalent FullRange Temperature Coefficient of 50 ppm/C Typical
  • NCP431 is pin compatible to the TL432
  • NCP432 is pin compatible to the TL431

Typical applications

  • Instrumentation
  • Switchmode Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750312279
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750312495
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability