IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP431

Voltage Reference, Low Cathode Current, Programmable, Shunt Regulator

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 2 A
IC revision10

Description

The NCP431 integrated circuits are three-terminal programmable shunt regulator diodes. They are a direct upgrade to the industry standard TL431A. These monolithic IC voltage references operate as a low temperature coefficient zener which is programmable from Vref to 36 V using two external resistors. These devices exhibit a wide operating current range of 40 µA to 100 mA with a typical dynamic impedance of 0.22Ω. The characteristics of these references make them excellent replacements for zener diodes in many applications such as digital voltmeters, power supplies, and op amp circuitry. The 2.5 V reference makes it convenient to obtain a stable reference from 5.0 V logic supplies, and since the NCP431 operates as a shunt regulator, it can be used as either a positive or negative voltage reference. Low minimum operating current makes this device an ideal choise for secondary regulators in SMPS adapters with extremely low no-load consumption.

Features

  • Programmable Output Voltage to 36 V
  • Low Minimum Operating Current: 40 A, Typ @ 25°C
  • Voltage Reference Tolerance: ±0.5%, Typ @ 25°C(NCP431B/NCP432B)
  • Low Dynamic Output Impedance, 0.22  Typical
  • Sink Current Capability of 40 A to 100 mA
  • Equivalent Full−Range Temperature Coefficient of 50 ppm/°C Typical
  • Temperature Compensated for Operation over Full Rated Operating Temperature Range
  • SC Prefix for Automotive and Other Applications Requiring Unique
  • Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These are Pb−Free Devices

Typical applications

  • Instrumentation
  • Switchmode Power Supplies
  • Precision Voltage Reference
  • Voltage Adapters
  • Charger