IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP4352

Secondary Side SMPS ECO Mode Controller for Low Standby Power

Overview

TopologyFlyback Converter
Input voltage85-140 V
Output 112 V / 5 A

Description

The NCP4352 is a secondary side SMPS controller designed for usein applications which require extremely low consumption. The deviceis capable of detecting “light load” conditions and entering the powersupply into low consumption “ECO mode”.

During ECO mode, the output voltage decreases to an adjustablelevel, allowing higher efficiency for light load condition whilekeeping lower but regulated voltage supply. Once more energy isrequired, the NCP4352 automatically switches back to the normalmode regulation of output voltage.

During normal power supply operation, the NCP4352 providesintegrated voltage and current feedback regulation, replacing the needfor a shunt regulator. Feedback control is provided through optocoupler to primary side SMPS controller.

The NCP4352 is available in TSOP−6 package.

Features

  • Operating Input Voltage Range: 2.5 V to 36.0 V
  • Supply Current < 155 A
  • ±0.5% Reference Voltage Accuracy (TJ = 25°C)
  • Constant Voltage Control Loop
  • Constant Current Control Loop
  • Designed for Use with Any Primary SMPS Controller
  • These are Pb−free Devices

Typical applications

  • Offline Adapters for Notebooks, Game Stations and Printers
  • High Power AC−DC Converters for TVs, Set−Top Boxes, Monitors etc.

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750313219SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
750313219SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples