IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP45491

26V, 4-Channel Voltage Bus and 4-Channel High-Side Current Shunt Monitor

Overview

TopologyOther Topology
IC revision5

Description

The NCP45491 is a high-performance monolithic IC which can be used to monitor bus voltage and current on four high-voltage power supplies simultaneously. The HV bus voltages and currents are translated to a low-voltage power domain and multiplexed onto a single differential output for measurement externally by common ADCs. The device is configurable to operate either standalone or as a pair, permitting up to eight separate HV power supplies to be monitored and measured.

Features

  • Translates and Scales Shunt and Bus Voltages up to 26 V
  • Single Device Monitors Four Supplies
  • May Be Paired for Monitoring Up To Eight Supplies
  • Very Low Powerdown Current
  • All Channels Individually Gain Programmable by External Resistor Selection
  • Fast Settling Time
  • Real−Time Indication of All Bus Voltages Valid
  • Adjustable Output Common−Mode Voltage Adapts to Most External ADCs
  • Lead−Free Device

Typical applications

  • Power Management/Power Control Loops, Battery Chargers
  • Computers/Notebooks, Graphical Cards

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability