Topology | Buck Converter |
Input voltage | 4.5-27 V |
Switching frequency | 270-330 kHz |
Output 1 | 1.5 V / 8 A |
IC revision | 3 |
The NCP5212A/NCP5212T is a synchronous stepdown controller for high performance systems battery−power systems. The NCP5212A/NCP5212T includes a high efficiency PWM controller. A pin is provided to allow two devices in interleaved operation. An internal power good voltage monitor tracks the SMPS output.
NCP5212A/NCP5212T also features soft−start sequence, UVLO for VCC and switcher, overvoltage protection, overcurrent protection,undervoltage protection and thermal shutdown. The IC is packaged in QFN16