IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP6925 | Demoboard SECO-RSL10-CAM-GEVB EVBUM2782/D

Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs

Overview

TopologyOther Topology

Description

The RSL10 Smart Shot Camera is a complete node-to-cloud platform that enables smart image capture for portable, low duty cycle IoT applications including asset monitoring and security. Based on the RSL10 SIP and ARX3A0 CMOS image sensor, the platform features multiple trigger modes including time, motion detection, and environmental sensor triggers (e.g. changes in temperature and humidity).The RSL10 SIP serves as the processing hub of the camera, enabling Bluetooth® Low Energy connectivity of captured image and sensor data to the provided mobile app (available on GooglePlay™, iOS®).Using the app, developers can access a variety of features including cloud connectivity, remote configuration of sensors (thresholds and default settings), and change the image capture trigger modes. Connected to an Image Analytics/AI engine, located in the cloud, the app is capable of detecting and identifying objects using an AI cloud service. The mobile application returns the captured image, along with the list of identified objects and confidence levels.The platform features the ARX3A0 Mono 65° DFOV IAS Module, a compact design form-factor used for developing compact cameras with 360 fps mono imaging based on the ARX3A0 CMOS image sensor. ARX3A0 offers high sensitivity at both visible and NIR wavelength, and has a super low power mode that consumes 3.2 mW when active. Additionally, ARX3A0 can be programmed to monitor specific zones of its field of view, automatically taking an image when the scene's contents change. Embedded on the platform hardware, the SPCV1100A from SunplusIT® provides multiple color processing features and JPEG image compression.The impressive low-power operation of the RSL10 SIP and ARX3A0 is complemented by a dedicated NCP6925 Power Management IC (PMIC) (NCP6925) and additional smart power management modes implemented in hardware. Other devices enabling the efficient power management are the FAN54120 USB-compatible linear Li-Ion battery charger and the FAN49100 ultra-Low Iq buck- boost regulator. Thanks to these features, the RSL10 Smart Shot Camera supports an extended battery lifetime of more than one year.

Features

  • Supports multiple image capture trigger modes
  • Periodic (1 second to 1 minute intervals)
  • Continuous video-like stream with less than 1 frame/s on BLE5.0 and above on compatible mobile devices
  • Proximity detection
  • Acceleration trigger
  • Environment change trigger
  • Bluetooth Low Energy connectivity (Bluetooth 5) enabled by the RSL10 SIP
  • Firmware Over The Air (FOTA) updates
  • Small form Factor ( 55 x 65 mm)
  • Advanced 360 fps imaging provided by the ARX3A0 Mono 65° DFOV IAS Module
  • High sensitivity at both visible and NIR wavelength
  • Super low power (3.2 mW)
  • 1/10? sensor for super compact module
  • Auto Exposure featured enabled during image processing
  • RSL10 Smart Shot Mobile App (GooglePlay™) (iOS®)
  • Cloud connectivity to Amazon Web Services? (Amazon Rekognition)
  • Image Analytics/AI Engine to detect and identify objects within an image
  • Unprecedented ultra-low power consumption (Standby and Active Mode ) for battery life >1 year
  • Multiple powering options (USB or rechargeable Li-Ion batteries)

Typical applications

  • Asset Monitoring, Security, Smart Agriculture, Criteria-based Monitoring

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Interface Type
Variant
Gender
Pins
IR(mA)
Working Voltage(V (AC))
IR(mA)
PCB/Cable/Panel
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Samples
WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
WE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
MountSMT 
Rated Current2000 mA
Rated Current3000 mA
Height0.8 mm
Impedance @ 100 MHz30 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
WE-MAPI SMT Power Inductor, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size3020 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
Pins
Rated Current4000 mA
Height2 mm
DC Resistance0.032 Ω
WR-WTB 1.25 mm Male Header, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
Length6.75 mm
PackagingTube 
MountTHT 
GenderMale 
Pins
Rated Current1000 mA
Working Voltage125 V (AC)
Rated Current1000 mA
PCB/Cable/PanelPCB 
TypeHorizontal 
WR-USB Mini/Micro Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
MountSMT 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
Rated Current1000 mA
Working Voltage30 V (AC)
Rated Current1000 mA
TypeHorizontal 
WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified