IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP81234

Dual-Channel/Two-Phase Controller for DrMOS

Overview

TopologyBuck Converter
Input voltage4.5-20 V
Switching frequency200-1200 kHz
Output 15.3 V
IC revision1

Description

The NCP81234, a dual−channel/two−phase synchronous buckcontroller, provides flexible power management solutions forapplications supported by DrMOS. Operating in high switchingfrequency up to 1.2 MHz allows employing small size inductor andcapacitors.

Features

  • Single Vin = 4.5 ~ 20 V with Input Feedforward
  • Integrated 5.35 V LDO
  • Vout = 0.6 V ~ 5.3 V
  • Fsw = 200 k ~ 1.2 MHz
  • PWM Output Compatible to 3.3 V and 5 V DrMOS
  • Dual−Channel or Two−Phase Operation
  • DDR Power Mode Option
  • Interleaved Operation
  • Differential Current Sense Compatible for both Inductor DCR Senseand DrMOS Iout
  • 2 Independent Enables with Programmable Input UVLO
  • Programmable DrMOS Power Ready Detection (DRVON)
  • 2 Power Good Indicators
  • Comprehensive Fault Indicator
  • Externally Programmable Soft Start and Delay Time
  • Programmable Hiccup Over Current Protection
  • Hiccup Under Voltage Protection
  • Recoverable Over Voltage Protection
  • Hiccup Over Temperature Protection
  • Thermal Shutdown Protection
  • QFN−28, 5x5 mm, 0.5 mm Pitch Package
  • This is a Pb−Free Device

Typical applications

  • Server and Storage System
  • DDR Applications
  • Telecom Applications
  • Multiple Rail Systems

More information

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityType Samples
691313510004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header 4 Pluggable PCB No Horizontal
Order Code Data­sheet
691313510004SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityType Samples