IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP81599 | Demoboard NCP81599GEVB

NCP81599: I2C Configurable, 4-Switch Buck Boost Controller for USB-PD Power Delivery and Type-C Applications

Overview

TopologyBuck-Boost Converter
Input voltage4.5-28 V
Switching frequency150-1200 kHz
Output 15 V

Description

The NCP81599 USB Power Delivery (PD) Controller is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in desktop, docking station, hubs, and car charging accessory applications. The part is capable of delivering power to meet USB-PD standard for type C applications. The buck boost operates in a seamless manner when transitioning between buck to boost or boost to buck operation. The device is capable of operating at a 100% duty cycle. The NCP81599 drives 4 external NMOS switches, allowing for external selection of mosfets to optimize the trade offs between size, cost, and performance. The internal drivers of the device is capable of driving mosfets to meet the 100W requirement. The NCP81599 operates with a 4.5V to 28V input supply and is offered in a 5mm by 5mm 32 QFN package.

Features

  • 4.5 V to 28 V operating range
  • I2C interface
  • Switching frequency from 150 kHz to 1200 kHz
  • Slew rate control during transition
  • Supports USB-PD requirements
  • Overvoltage and overcurrent protection

Typical applications

  • USB Type-C, USB PD
  • Consumer, Computing

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 24.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current24.95 A
Saturation Current @ 30%34 A
DC Resistance3.4 mΩ
DC Resistance3.74 mΩ
Self Resonant Frequency23 MHz
MountSMT 
Check availability