Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Output 1 | 2 A |
IC revision | D |
Delphi Video DataloggerThe NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Working Voltage (V (AC)) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438357100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 10 | 3 | 5.95 | 110 | 15 | 3.05 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | ||
![]() | 78438335470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 47 | 0.75 | 1.5 | 2300 | 8 | 0.5 | SMT | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.5 | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | ||
![]() | 61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 250 | 1 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 250 | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 250 | 3 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 250 | 6 | Dual | – | Pin Header | Straight | 3 | Bag | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | Mini USB | Type B | 30 | 5 | – | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78438357100 | SPEC | |
![]() | 78438335470 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 65100516121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Working Voltage (V (AC)) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|