 | 78438323047 | SPEC
| | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 4.7 | 1.1 | 2.3 | 388 | 35 | 1.4 | SMT | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | 2 | – | – | – | – | – | – | |
 | 78438335047 | SPEC
| | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 4.7 | 1.85 | 3.7 | 162 | 30 | 2.4 | SMT | – | – | – | – | – | – | – | – | – | – | – | 1.5 | – | – | – | – | 2 | – | – | – | – | – | – | |
 | 150060RS75000 | SPEC
| | 25 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | |
 | 150060GS75000 | SPEC
| | 25 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | |
 | 434121025816 | SPEC
| – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 50000 | Black | not specified | – | – | – | – | – | 50 | Tape and Reel | |
 | 632723300011 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | THR | – | – | – | – | – | – | – | USB 3.1 | Type C | 1.6 | 20 | – | – | – | – | – | 24 | – | 1.9 | Receptacle | Horizontal | 5000 | Tape and Reel | |
 | 61300311121 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3000 | Bag | |
 | 65100516121 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | Mini USB | Type B | – | 30 | – | – | – | – | – | 5 | – | – | Receptacle | Horizontal | 1000 | Tape and Reel & Mylar | |