IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCV890430MW50GEVB | Demoboard NCV890430MW50GEVB

NCV890430 Evaluation Board User'sManual

Overview

TopologyBuck Converter
Input voltage3.5-37 V
Output 15 V / 0.6 A

Description

The NCV890430 is a fixed−frequency Synchronous Buckregulator intended for Automotive, battery−connectedapplications that operate with up to a 45 V input supply. Itis suitable for automotive systems requiring low noise andlow shutdown currents that also need to operate at low inputvoltage close to the output voltage. A reset pin (withadjustable delay) simplifies interfacing with amicrocontroller. This part also features an enable input thatcan either be connected to a low voltage (such as amicro−controller output) or high voltage (such as the batteryinput), and a synchronization input. The NCV890430 alsoprovides several protection features expected in automotive power supply systems such as current limit, short circuitprotection, and thermal shutdown. In addition, the highswitching frequency produces low output voltage rippleeven when using small inductor values and all−ceramicinput and output filter capacitors − forming a space−efficientswitching regulator solution.

Features

  • Internal 550 m P Channel and 300 m N−ChannelPower Switches
  • Capable of 100% Duty Cycle Operation
  • VIN Operating Range 3.5 V to 37 V, Withstands LoadDump to 45 V
  • 2 MHz Free−running Switching Frequency
  • Shutdown Current Less than 10 A
  • High Voltage Enable Pin
  • Synchronization Input Pin
  • Maximum DC Output Current of at Least 0.6 A
  • Fixed Output Voltages of 2.5 V, 3.3 V or 5.0 V with±2% Accuracy

Typical applications

  • Rear View Camera
  • Linear Regulator Replacement
  • Automotive Infotainment and Instrumentation,Automotive Body Applications