IC manufacturers Onsemi

IC manufacturers (108)

Onsemi TND6201/D

MatrixCam Video Development Kit

Overview

TopologyWireless Power Transfer
IC revision2

Description

OverviewMatrixCam Video Development Kit is a low power, smart 1080Pvideo camera that streams video over Wi-Fi® and Ethernet, and istargeted towards the Internet of Things (IoT) market. MatrixCamVDK revolutionizes IoT by providing vision and connectivity basedon an open source platform solution, and enables fast time-to-marketfor IoT developers.To make it an intelligent streaming device, a PIR sensor is integratedto detect movement and to wake up the system to start videostreaming. The system has the additional option for wake up throughBluetooth® Low Energy (BLE). On wake up, a push notification issent to a mobile device alerting the user. The product will havedifferent resolution selection options for video streaming. The productsupports micro SD card slot and cloud service option for storage andplayback of images/video clips. The camera connects to a cloudservice with support for both video on demand (VOD) and livestreaming.Additionally, the user will be able to configure the IoT device usinga GUI or mobile application. To receive the requests from this GUI, anembedded HTTP server is provided in the IoT device. The followingfeatures will be controlled by the GUI:• Network Configuration• Video Configuration• View Live Stream• Cloud StorageSD-Card Recording and File List• Firmware Upgrade

Features

Application Processor:

  • 1080p @ 30 fps Video Streaming over Ethernet & Wi-Fi
  • Resolution Options for Video and Still Images
  • Built-In Image Signal Processor
  • Live Streaming and Recording on Wake Up from Standby
  • Bluetooth Low Energy (BLE) and PIR Wake Up from StandbyWireless Connectivity:
  • Wi-Fi:♦ Single Band (2.4 GHz) Wi-Fi Module Capable of 802.11b/g/n♦ Wi-Fi Runs in Client Mode♦ Low Power in Standby Mode
  • Bluetooth Low Energy (BLE):♦ Ability to Connect Camera to other BLE 4.0 Devices in a House♦ Ability to Wake Up from StandbyImage Sensor Specification:
  • Resolution: 1920 × 1080 @ 30 fps
  • Pixel Size: 3 m
  • CFA: RGB Bayer
  • Shutter Type: Electronic Rolling Shutter(ERR), GlobalRolling Shutter
  • Input Clock Range: 6−48 MHz
  • Output: Serial, Parallel
  • Output Clock Max: 148.5 Mp/s (4-lane HiSpi),74.25 Mp/s (Parallel)
  • Frame Rate: 30 fps
  • Responsivity: 4.0 V/lux-sec
  • SNRMAX: 41 dB
  • Supply Voltage:♦ I/O: 1.8 or 2.8 V♦ Digital: 1.8 V♦ Analog: 2.8 V♦ HiSpi: 0.3 V−0.6 V (SLVS), 1.7 V−1.9 V (HiVcm)Lens Specification:
  • HFOV (Horizontal Field of View): 105°
  • VFOV (Vertical Field of View): 80°Audio:
  • Microphones: Omni-directional Microphones
  • Audio Encoding: 16 kHz, 32/64 kbps AAC−LC
  • Speaker: NXP (Cellphone Speaker) 0.5 WEthernet:
  • IEEE 802.3u 10/100mbpsSensors:
  • Passive Infra-Red
  • Ability to Detect People at 10−15 Feet
  • Detection Angle of at Least 140°Storage:
  • microSD Card SlotLED:
  • Multi-Color LED to Show StatusReal Time Clock:
  • RTC of GS2011MIES will be usedUSB Connector (Micro-USB):
  • For Debugging
  • For Firmware Upgrade
  • Recording and Playing Back Pictures and Video to andfrom SD Card
  • There will be a Slide Switch to Turn ON/OFF theBoardPower:
  • Micro-USB
  • Single Cell Lithium ion Battery Charger

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
xPxC
Type
Ports
Shielding
EMI
LED
Application System
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MJ Cat 3 Modular Jacks – THT, 8P8C, Vertical

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Pins (xPxC)8P8C 
TypeVertical 
Ports1x1 
ShieldingShielded 
EMI FingersNo 
LED (Left-Right)yellow-green 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
Check availability
749013011
SPEC10/100Base-TX Transformer PoE, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series 10/100Base-TX Transformer PoE
Ports
Check availability