Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 5 V / 3 A |
IC revision | 1.0 |
This document is an engineering report describing a 5 V / 3.0 A or 9 V / 2 A output USB Type-C and USB PD charger using the InnoSwitch3 and Cypress CCG3PA USB Type-C USB PD Controller. This design shows the high power density and efficiency that is possible due to the high level of integration of the InnoSwitch3 controller providing exceptional performance.
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632723300011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 632723300011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|