Topology | Flyback Converter |
Input voltage | 180-265 V |
Switching frequency | 25-95 kHz |
Output 1 | 9.2 V / 3.3 A |
Output 2 | 5.1 V / 6 A |
Output 3 | 15.3 V / 2 A |
IC revision | 1.2 |
30 W Power Supply for AC Wall Outlet with USB Ports Using InnoSwitch3-CP (INN3268C-H202)
30W compact power supply for high power USB type A/C port charging.
89% average efficiency at nominal AC input<30 mW no-load input powerAll the benefits of secondary-side control with the simplicity of primary-side regulationInsensitive to transformer variationExtremely fast transient response independent of load timingSynchronous rectification for higher efficiencyAccurate thermal protection with hysteretic shutdownInput voltage monitor with accurate brown-in/brown-out and overvoltage protectionMeets IEC 2.0 kV common mode surge, 1.0 kV differential surge and EN55022 conducted EMI
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324023025CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 150 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 12 | Carton |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324023025CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|