IC manufacturers Power Integrations

IC manufacturers (97)

Power Integrations INN3268C | Demoboard RDR-659

RDR-659 - 30 W Power Supply for Wall Outlet Using InnoSwitch3-CP

Overview

TopologyOther Topology
Switching frequency25-95 kHz
IC revision1.2

Description

30 W Power Supply for AC Wall Outlet with USB Ports Using InnoSwitch3-CP (INN3268C-H202)

Features

30W compact power supply for high power USB type A/C port charging.

89% average efficiency at nominal AC input<30 mW no-load input powerAll the benefits of secondary-side control with the simplicity of primary-side regulationInsensitive to transformer variationExtremely fast transient response independent of load timingSynchronous rectification for higher efficiencyAccurate thermal protection with hysteretic shutdownInput voltage monitor with accurate brown-in/brown-out and overvoltage protectionMeets IEC 2.0 kV common mode surge, 1.0 kV differential surge and EN55022 conducted EMI

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744821110SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 0.7 10 350 250 1500 MnZn 15 7.5 18 THT
Order Code Data­sheet Simu­lation
744821110SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples