Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 9 V / 3 A |
Output 2 | 15 V / 2 A |
Output 3 | 5 V / 2.4 A |
Output 4 | 5 V / 3 A |
Output 5 | 12 V / 2.25 A |
Output 6 | 20 V / 1.5 A |
IC revision | 1.4 |
This engineering report describes a 42 W dual USB port switching power supply for wall outlet and power strip pad application. The main power supply is an isolated flyback controlled by InnoSwitcw3-Pro. It is designed to deliver 30 W USB PD 3.0 (USB Type-C) and at the same time, provide DC input supply for 5 V / 2.4 A output (USB Type-A) DC/DC converter.The DER board is designed to operate at input voltage range from 90 VAC to 265 VAC. InnoSwitch3-Pro is a highly integrated digitally controllable quasi-resonant flyback switcher IC designed for high efficiency USB PD 3.0 application. It integrates a highvoltage switch, primary and secondary side control and fluxLink feedback which simplifies the development of fully programmable, highly efficient power supplies, particularly those in compact enclosures. InnoSwitch3-Pro has built-in 3.3 V linear regulator that provides a bias supply for the microprocessor in stand-alone implementations. The IC uses the universal I2C interface that enables dynamic control of output voltage and current along with many configurable features.DER-848 offers low component count and heat sink-less design for compact enclosure applications. The key design goals were high efficiency and compact design.The document contains the power supply specification, schematic, bill of materials,transformer documentation, printed circuit layout, design spreadsheet, and performancedata.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324024003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 8.5 | 14 | Carton |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324024003CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|