IC manufacturers Power Integrations

IC manufacturers (97)

Power Integrations INN3679C-H606 | Demoboard DER-726

65 W Isolated Flyback Power Supply Using InnoSwitchTM3-EP PowiGaNTM INN3679CH606 and MIN1072M

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 120 V / 3.25 A
IC revision1.0

Description

This engineering report describes an isolated flyback converter designed to provide a 20 V 3.25 A output from a wide input voltage range of 90 VAC to 265 VAC. This power supply utilizes the INN3679C-H606 from the InnoSwitch3-EP family of IC’s with the input capacitor volume-reduction capabilities of the MinE-CAP IC.

Features

  • 65 W output power capability at 20 V
  • 92% average efficiency at nominal AC inputs

  • <50 mW no-load input power at nominal AC inputs
  • Integrate protection and reliability features
  • Output short-circuit
  • Line and output OVP
  • Over-temperature shutdown
  • Synchronous rectification for higher efficiency
  • Input voltage monitor with accurate brown-in/brown-out protection
  • Meets EN55022 and CISPR-22 Class B conducted EMI
  • Meets IEC 1.0 kV differential surge
  • ±16 kV ESD Class B

Typical applications

  • Auxiliary, standby and bias power supplies for appliances
  • computers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324023023SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains100 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
Order Code Data­sheet Simu­lation
890324023023SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples