IC manufacturers Power Integrations

IC manufacturers (97)

Power Integrations INN5377F-H905 | Demoboard RDR-1002

RDR-1002 - 140 W USB PD 3.1 Extended Power Range (EPR) Power Supply using InnoSwitch5-Pro (PowiGaN), HiperPFS-5 and Injoinic USB PD Controller

Overview

TopologyUSB
Input voltage90-265 V
Output 128 V / 5 A
IC revision1

Description

140 W USB PD 3.1 power adapter with 15 V - 28 V EPR adjustable output using PowiGaN-based InnoSwitch5-Pro (INN5377F-H905) and HiperPFS-5 (PFS5277F) in conjunction with Injoinic™ USB PD controller (IP2756)

Features

InnoSwitch5-Pro – SR ZVS flyback switcher IC with integrated high-voltage PowiGaN, synchronous rectification and FluxLink™ feedback

  • No active clamp required
  • Fixed output: 5 V / 3 A; 9 V / 3 A; 12 V / 5 A; 15 V / 5 A; 20 V / 5 A; 28 V / 5 A
  • EPR adjustable voltage output: 15 V to 28 V / 5 A (140 W power-limited)
  • Universal input: 90 to 265 VAC
  • 95% full load efficiency at 28 V / 5A, 230 VAC

  • 94% full load efficiency at 28 V / 5 A, 90 VAC

  • <50 mW no-load input power
  • Ultra-compact 80.5 x 63.5 x 20 mm PCB design includes AC prong space
  • Zero voltage switching in DCM operating conditions

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324024005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains470 nF 275 X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 15 10 16 Bulk
Order Code Data­sheet Simu­lation
890324024005SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples