Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 1.5 A |
IC revision | 1 |
This document is an engineering report describing a 1.5 A, 12 V isolated flyback converter utilizing the LinkSwitch-4 family of ICs. This document contains the power supply specification, schematic, bill of materials, transformer documentation, printed circuit layout, and performance data.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744862056 | SPEC | 8 files | WE-TFC Common Mode Power Line Choke | 0.6 | 5.6 | 0.83 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|