Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 27 V / 0.45 A |
IC revision | 1.0 |
This engineering report describes a 12 W isolated flyback power supply with a single-stage power factor correction circuit for smart lighting applications. The power supply is designed to provide a 27 V constant voltage output across 0 mA to 450 mA output current load and throughout the input voltage from 90 VAC to 265 VAC. The power supply IC controller device, LYTSwitch-6, combines primary, secondary and feedback circuits in a single surface-mounted off-line flyback switcher IC. It incorporates the primary MOSFET, the primary-side controller and a secondary-side synchronous rectification controller. The device also includes an innovative new technology, FluxLink™, which safely bridges the isolation barrier and eliminates the need for an optocoupler. DER-630 using a LYTSwitch-6 IC is a universal input flyback converter design added with a switched valley-fill PFC circuit. This design offers a highly efficient constant voltage supply with a fast transient load response. Through the PFC circuit, the design achieves high power factor across universal input. The key design goals were high efficiency and high power factor across the input voltage range.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772182 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1800 | 0.35 | 0.38 | 3.5 | 1.4 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 768772182 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|