IC manufacturers Qorvo

IC manufacturers (97)

Qorvo ACT88320QI103-T

Advanced PMU with Inrush Control and Bypass Switch

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 2.5 A
IC revision3.0

Description

The ACT88320 PMIC is an integrated ActivePMU power management unit. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of configurable options include output voltage, startup time, slew rate, system level sequencing, switching frequency, sleep modes, operating modes etc. The core of the device includes 3 DC/DC step down converters using integrated power FETs, and 2 low-dropout regulators (LDOs). Each regulator can be configured for a wide range of output voltages through the I2C interface. ACT88320 is programmed at the factory with a default configuration. The default settings can be optimized for a specific design through the I2C interface. Contact the factory for specific default configurations. The ACT88320 includes features that allow flexibility for all system level configurations. The buck converter can be reconfigured as a bypass switch. It also contains a high power load switch controller. It’s external power supply enable and power good interface allows seamless sequencing with external power supplies. The ACT88320 PMIC is available in a 4 x 4 mm 32 pin QFN package.The switching frequency is either 1.125MHz or 2.25MHz.

Features

  • Wide input voltage range
    • Vin = 2.7V to 5.5V
    • Blocking up to 20V
  • Complete integrated power solution
    • One 4A DC/DC Step-Down with BypassMode
    • Two 2.5A DC/DC Step-Down Regulators
    • Two 200mA LDOs
    • High Power Load Switch Gate Driver with Slew Rate Control
  • Space Savings
    • Fully integrated
    • High Fsw = 2.25MHz or 1.125MHz
    • Integrated sequencing
  • Easy system level design
    • Configurable sequencing
    • Seamless sequencing with external supplies
    • Programmable Reset and Power Good GPIO’s
  • Buck 1 Bypass Mode for 3.3V system level compliance
  • Highly configurable
    • uP interface for status reporting and controllability
    • Flexible Sequencing Options
    • I2C Interface – 1MHz
    • Multiple Sleep Modes
    • See ACT88321 for Pushbutton Startup

Typical applications

  • Solid-State Drives / Microcontroller Applications / FPGA / Personal Navigation Devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples
74438323010SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 1 3.55 5.3 63 80 80 SMT
Order Code Data­sheet Simu­lation
74438323010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples