| Topology | Buck Converter |
| Input voltage | 2.7-3.7 V |
| Output 1 | 0.3 V / 1.8 A |
| Output 2 | 2.5 V / 2 A |
| Output 3 | 1.2 V / 1.5 A |
| Output 4 | 2.5 V / 0.81 A |
| Output 5 | 0.3 V / 1.8 A |
| IC revision | 1 |
This document describes the characteristic and operation of the Qorvo ACT88420EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT88420-101 Qorvo PMU power management IC. Other ACT88420-xxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
The EVK can be used as a standalone board if desired. However, to access the internal registers and to take full advantage of the IC’s capability, the user must connect the EVK kit to a PC with Qorvo’s USB-TO-I2C interface dongle and use the GUI software. The EVK provides full access to each converter’s input and output voltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to match their real-world system. Note that the ACT88420EVK1-101 is specifically configured for the ACT88420-101. This CMI does not use the Push-Button.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pitch (mm) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383240047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 0.47 | 5.35 | 8 | 30 | 145 | 80 | SMT | – | – | 1.2 | – | 3.4 | – | ||
![]() | 691214110002S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | THT | 3.5 | – | – | – | 10 | Box | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | THT | 2.54 | Single | – | Pin Header | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | THT | 2.54 | Single | – | Pin Header | 3 | Bag | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | THT | 2.54 | Single | – | Pin Header | 3 | Bag | |
![]() | 744383560047HT | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | 0.47 | 12.7 | 13 | 7 | 83 | 80 | SMT | – | – | 2 | – | 8.5 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744383240047 | SPEC | |
![]() | 691214110002S | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 744383560047HT | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pitch (mm) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
|---|