IC manufacturers Qorvo

IC manufacturers (97)

Qorvo PAC5532 | Demoboard PAC5532EVK1

160V Buck DC/DC, 150MHz Arm® Cortex®-M4F, 128kB FLASH Motor Controller/Driver

Overview

TopologyBuck Converter
Switching frequency50-400 kHz
IC revisionA

Description

Active-Semi’s PAC5532EVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm® Cortex®–M4F based micro-controller. The module contains the PAC5532 Power Application Controller (MCU), MOSFET inverter and debugging headers for serial interfaces and GPIO signals that may be used for debugging and evaluation.

Features

  • Fully programmable Arm® Cortex®-M4F 32-bit MCU
  • Programmable Over-Current Protection for Motor Drive Stage
  • 128kB FLASH, 32kB SRAM, 2.5MSPS SAR ADC
  • Integrated 160V DC/DC Buck controller
  • 3 Integrated 180V/2A High-Side Gate Drivers
  • 3 Integrated 2A Low-Side Gate Drivers
  • Integrated PGA (3 Differential, 4 Single-ended)
  • Integrated DACs and Comparators
  • UART, SPI, I2C and CAN 2.0B serial interfaces
  • QEP Decoders
  • Minimal External Components
  • Extremely low IQ total hibernate mode
  • 8x8mm, 51-pin QFN

Typical applications

  • Garden Tools (Up to 120V)
  • 48V Telecom or DC Fans
  • Battery Powered Vehicles

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744042100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 10 1.3 1 45 SMT
Order Code Data­sheet Simu­lation
744042100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples