Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 6-18 V |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | |||
885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | |||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | |||
865060645008 | SPEC | 8 files | WCAP-ASLL Aluminum Electrolytic Capacitors | 47 µF | ±20% | 50 | 6.3 x 7.7 | -55 °C up to +105 °C | 12 | 2.12766 MΩ | – | 7.7 | 6.6 | – | – | 15" Tape & Reel | 2000 | -55 °C up to +105 °C | 185 | 680 | 23.5 | 6.3 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206083 | SPEC | ||
885012206089 | SPEC | ||
885012206095 | SPEC | ||
885012206048 | SPEC | ||
885012208069 | SPEC | ||
865060645008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Samples |
---|