IC manufacturers Renesas

IC manufacturers (99)

Renesas ISL29112 | Demoboard ISL29112IROZ-EVALZ

Low-Light Optimized Analog Output Sensors Evaluation Board

Overview

TopologySensors
IC revisionB1

Description

The ISL29112IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29112 low power, <100 lux optimized, analog output ambient light sensor. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.The ISL29112 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. The ISL29112 has a range of up to 100 lux, which is a lower than normal indoor ambient light condition (2k to 10kLux).

Features

  • Low supply current
  • 100kΩ output scaling resistor
  • Fast response time
  • Close to human eye response
  • Good IR rejection
  • Internal temperature compensation
  • Operating temperature range -40 °C to +85 °C
  • Pb-free (RoHS compliant)

Typical applications

  • medical light sensing
  • Computing devices: Notebooks PCs, MacBooks, tablets, Consumer devices: LCD-TVs, digital cameras
  • Mobile devices: Smartphones, wearables,
  • Industrial, home automation

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792064SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 75 300 500 MHz 1700 0.2 High Speed
Order Code Data­sheet Simu­lation
742792064SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples