Topology | Other Topology |
IC revision | 0.00 |
ISLACDC750WEVKIT1ZUG043 Rev.0.00 May 17, 2017Consist 5 boards:MOTHERBOARD ISLACDC750W-MBEV1ZISL6721-DB-1ZISL6731-DB-1ZISL6754DBEVAL2ZThe ISLACDC750WEVKIT1Z utilizes an active PFC and asymmetrical full-bridge ZVS converter and targets ATX PC power supply applications. With a 400V DC bus, the converter can output 12V at 62.5A. The efficiency performance can reach upward of 80%. Overall protection functions such as input overvoltage and undervoltage protection, output overvoltage, overcurrent over-temperature, and short-circuit protection make the circuit very reliable. The PSON pin provides the user with an interface to remote control the board, while a Power-Good (PG) pin indicates the working condition of the circuit. The circuit can also be adapted to a battery charger. The ISLACDC750WEVKIT1Z consists of a motherboard ISLACDC750W-MBEV1Z, and 3 daughter boards, namely ISL6731X-DB-1Z, ISL6721-DB-1Z and ISL6754DBEVAL2Z. They will be referred to as MB, PFDB, BiasDB, and ZVSDB, respectively. Boost PFC and asymmetrical Full-Bridge ZVS converter (Alan)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300611821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | 3 | – | – | – | – | – | 15.74 | – | – | THT | 6 | Single | – | Socket Header | Straight | Tray | |
![]() | 61300911821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | 3 | – | – | – | – | – | 23.36 | – | – | THT | 9 | Single | – | Socket Header | Straight | Tray | |
![]() | 61301611821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | 3 | – | – | – | – | – | 41.14 | – | – | THT | 16 | Single | – | Socket Header | Straight | Tray | |
![]() | 7448258022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 4 | – | 5 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 61300611821 | SPEC | – |
![]() | 61300911821 | SPEC | – |
![]() | 61301611821 | SPEC | – |
![]() | 7448258022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|