IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL70002

Intersil’s Radiation Hardened FPGA Power Solutions

Overview

TopologyOther Topology
IC revision0.1

Description

The evolution of rad hard power solutions are being driven by changes implemented in the commercial market which have proven to provide higher efficiency and better performance. Space power is gradually adapting the distributed power architecture which dominates commercial power systems. Benefits of this architecture include reduction of distribution losses, improvement in regulation performance and a solution that can be modular. Another contribution that aids in the definition of radiation hardened power IC’s is the rapid qualification and/or development of high performance digital components for space applications such as FPGA’s and microprocessors. These digital IC’s rival commercial counterparts in computing performance, low supply voltage and increased power consumption. Couple-in the need for a smaller, light-weight power solution and you will find Intersil at the forefront developing leading edge point-of-load (POL) regulators that meet the demands of today’s space applications.This application note discusses the VIRTEX5MEZPWREV1Z board, Intersil’s reference design to power FPGA's in a radiation hardened environment. This particular board is optimized to power a Xilinx’s Virtex-5 FPGA and features the ISL70001SRH and ISL70002SRH, rad hard POL buck regulators along with the ISL75051RH rad hard LDO.

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability