Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 1.8 V / 3 A |
IC revision | 1 |
The ISL80030DEMO1Z and ISL80031DEMO1Z boards areintended for use by individuals with requirements for point-ofloadapplications sourcing from 2.7V to 5.5V. TheISL8003xDEMO1Z boards are used to demonstrate theperformance of the ISL80030, ISL80031 low quiescent currentmode converter.These devices are offered in an 8 Ld 2mmx2mm DFN packagewith 1mm maximum height. The complete converter occupiesless than 64mm2 area.
Small, compact design
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|