Topology | Buck Converter |
Input voltage | 3.3 V |
Switching frequency | 500-4000 kHz |
Output 1 | 0.93 V / 3.5 A |
IC revision | 1 |
The ISL8024DEMO2Z is a low-noise power module to power the high-speed data converters on Xilinx RFSoCs. It is used as a power module that plugs into an application board.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383560068 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.68 | 13.15 | 12.7 | 7.5 | 75 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383560068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|