Topology | Buck Converter |
Input voltage | 5 V |
Switching frequency | 500-4000 kHz |
Output 1 | 3 V / 2 A |
IC revision | 1 |
The ISL8024DEMO2Z is a low-noise power module to power the high-speed data converters on Xilinx RFSoCs. It is used as a power module that plugs into an application board.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|